IESNA:LM-63-2002
[TEST]P1198705
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB1D-722-U-T4W
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](1) 70 CRI, 2200K, 900mA LIGHTSQUARE WITH 26 LEDS AND TYPE IV WIDE OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 79.6 WATTS, 0.638 AMPS
[_THDi]6.673
[_PF]0.997
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 2200K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]8435
TILT=NONE
26 -1 1 37 22 1 1 0.5 0.5 0
1 1 79.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
850.9 884.3 946 1015.8 1076.7 1130.4 1173.1 1201.1 1211.7 1222.4
1265.5 1302.8 1357.5 1473.5 1639.6 1837.4 2036 2228.9 2399.5 2538.1
2691.9 2833.2 2978.5 3114.9 3236.6 3277.5 3208.2 3038 2589.7 1668.5
608.8 221.7 116.4 64.4 34.7 10.2 0
850.9 890 953.6 1022.4 1085.5 1136.6 1181.1 1207.7 1218.8 1229.1
1267.3 1302.4 1352.6 1457.9 1619.2 1812.1 2004 2202.2 2375.5 2532.8
2677.2 2841.2 2978.9 3115.8 3242.9 3300.2 3260.2 3105.1 2690.1 1803.6
691.4 242.6 128 69.8 36.9 12.4 0
850.9 884.7 944.7 1012.2 1071.8 1123.3 1163.3 1189.5 1199.7 1204.2
1234 1273.9 1318.8 1403.3 1546.3 1727.2 1933.8 2142.2 2331.5 2486.1
2627.4 2785.6 2963.4 3138.9 3306 3440.6 3531.7 3526.3 3215.7 2367.9
1100.2 359 184 103.1 48.4 16 0
850.9 879.8 934.9 997.6 1051.8 1098.9 1137.1 1160.2 1170 1173.1
1189.1 1231.7 1274.8 1325 1420.1 1557.9 1725.8 1914.3 2115.5 2320.8
2523 2733.6 2956.3 3201.5 3452.6 3649 3811.2 3981.4 4044.9 3521.9
2210.6 849.6 329.7 179.1 97.8 31.1 0
850.9 877.6 926 982 1032.2 1076.2 1113.1 1137.1 1148.6 1154.4
1162.4 1190.4 1237.1 1275.7 1323.7 1406.4 1528.1 1678.3 1854.3 2061.8
2305.7 2581.2 2870 3205.1 3499.7 3790.7 4090.2 4453.7 4870.9 4963.8
4166.7 2562.6 1098 494.6 241.7 94.6 0
850.9 871.8 911.8 958.5 1005.6 1049.6 1086.9 1115.3 1131.8 1143.8
1153.1 1170.9 1206.9 1252.6 1290.8 1335.3 1409.5 1517.9 1665.4 1833.4
2025.8 2240.4 2477.7 2751.4 3065.1 3449.9 3907.2 4457.3 5209.5 5917.4
5881.4 4719 2802.5 1198.4 415.5 93.3 0
850.9 871.4 910 958 1002.5 1045.6 1083.3 1112.6 1130.4 1143.3
1152.6 1170.4 1204.2 1249.1 1289.1 1332.6 1401 1499.2 1647.2 1801.8
2000 2195.1 2427.9 2695 3011.8 3397.5 3855.2 4408.8 5162.9 5914.7
5898.7 4755 2858.9 1232.2 424.8 95.5 0
850.9 867.8 899.8 939.4 981.1 1022 1062 1094.9 1117.5 1134.9
1152.2 1174.9 1200.2 1224.2 1257.5 1304.2 1357.9 1425.5 1526.8 1667.6
1840.5 2044.4 2289.7 2591 2946.9 3358.8 3813 4309.7 4907.8 5447.7
5355.3 4281.3 2544.3 1005.1 300.4 59.5 0
850.9 865.6 888.3 921.1 958 996.2 1036.2 1072.2 1102 1128.6
1154.9 1183.3 1206.9 1226.8 1252.2 1282.4 1333 1406.8 1521 1683.2
1898.7 2170.2 2489.7 2844.7 3211.8 3597.4 3998.2 4427.9 4856.7 4992.3
4557.2 3243.7 1524.6 536.3 213.7 84.4 0
850.9 859.4 874.9 898.5 928.7 962.9 1001.1 1036.7 1069.5 1102
1134 1166 1193.1 1218.4 1244.6 1274.4 1319.7 1394.4 1521 1707.2
1964.5 2279.1 2624.8 2982.5 3350.4 3726.3 4119.6 4474.6 4631 4327.1
3342.4 1677.4 505.2 214.2 125.8 63.5 0
850.9 857.6 867.4 885.6 909.1 938 969.1 1002.5 1034.9 1068.2
1104.2 1141.5 1178.9 1211.3 1247.3 1289.5 1351.7 1452.1 1604.5 1820.9
2133.8 2500.3 2927.8 3368.6 3832.1 4219.5 4537.7 4641.2 4349.7 3488.6
2173.3 861.1 258.2 106.6 51.5 16.9 0
850.9 854.9 862.9 878.5 901.6 925.1 955.8 987.3 1018.9 1050
1086.4 1126 1165.5 1201.5 1243.7 1290.8 1360.6 1455.7 1597.4 1801.8
2082.7 2439.9 2850.1 3268.6 3654.3 3950.7 4099.1 4008 3608.6 2745.2
1569.9 598.5 207.5 84.9 36.9 7.6 0
850.9 853.6 858.5 874.9 894.9 919.4 945.6 974 1004.2 1033.1
1066 1103.3 1138.9 1174.9 1213.5 1259.3 1315.3 1393 1494.8 1631.6
1828 2095.1 2414.6 2738.1 3009.1 3162 3137.1 2922.9 2535.5 1890.7
1038 399 156 77.8 49.3 18.7 0
850.9 848.7 854 867.4 886 909.1 934.5 959.3 983.3 1004.2
1027.3 1048.7 1068.2 1083.8 1090.4 1089.5 1078.9 1059.3 1034.9 1011.8
990.5 981.6 981.6 963.8 891.8 753.2 575.9 417.7 311 241.3
193.7 160 132.4 104.9 69.3 29.3 0
850.9 846.5 851.4 866.9 887.4 910 934.5 958.5 981.6 996.2
1003.3 1001.1 992.2 972.7 941.6 900.7 851.4 797.2 739.4 673.6
609.6 547.9 488.8 434.1 384.4 344.8 309.7 283.9 259.5 233.7
202.2 171.1 136 100.4 60.9 27.5 0
850.9 843.8 852.3 868.3 890 914.5 942.5 968.2 983.8 990
982.5 963.3 939.4 908.7 875.4 836.3 787.8 733.2 674.1 611.9
550.5 493.2 443 400.4 362.6 331.5 305.3 290.2 271.1 246.2
215.1 172.9 133.7 95.1 55.1 28.4 0
850.9 843.4 852.7 872.3 895.8 924.7 953.6 973.6 982.9 981.6
970.9 955.3 928.2 891.4 848.7 805.6 759.8 707 648.3 588.3
532.8 486.6 445.2 409.7 377.3 348.4 331.5 315.9 316.4 318.6
297.7 259.9 231.1 179.5 124.4 83.1 0
850.9 845.6 857.1 878 907.8 936.2 958.9 976.7 982.5 981.1
972.2 953.1 921.1 882 836.3 788.3 728.7 664.7 602.5 547
499.9 460.3 427 398.1 369.7 344.4 323 348.4 397.2 419
407.9 390.1 374.1 302.2 242.2 172 0
850.9 846 860.3 885.1 913.6 943.4 964.7 977.6 981.6 980.7
972.7 954.5 924.2 886 830.5 766.5 691.9 621.6 554.1 502.1
454.1 417.7 387.5 363.5 339.9 308.8 321.7 353.7 370.1 362.6
343 341.7 297.3 243.1 205.7 146.2 0
850.9 846.5 862.5 889.1 920.2 947.8 967.3 978.5 982.9 981.6
973.6 957.6 934 895.8 835.4 756.3 668.7 585.2 512.8 453.2
404.8 371 347 327 295.5 289.7 306.6 325.7 319.5 301.7
287.9 274.2 224.4 183.5 155.1 109.8 0
850.9 846.9 864.3 892.3 926 952.2 972.2 983.8 989.6 988.2
978.9 966 942.5 898.9 832.3 745.6 647.9 550.5 468.3 410.1
370.1 341.7 320.8 299.9 272.8 280.4 295.9 304.8 295 326.2
299.5 267.5 200.8 162.2 133.7 82.2 0
850.9 848.7 865.1 893.1 924.7 954 974 985.6 992.2 992.7
986 974.5 951.8 910 842 752.3 649.2 547.4 463 405.2
367.9 339.5 318.2 295.5 269.3 277.3 292.4 301.3 291 323.5
299.5 243.9 194.2 160.4 133.3 64.4 0
